TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

S-Mount Brass Spacer Ring Kit (2 of each size)

Brass Spacer Ring

Brass Spacer Ring

×
Stock #68-228 3-4 days
×
- +
€83,90
Qty 1-4
€83,90
Qty 5+
€74,40
Volume Pricing
Request Quote
Get Product Downloads
Type:
Spacer Ring
Contents of Kit:
Qty. 2 of 0.25, 0.5, 1.0, 1.25, 1.5, and 2.0mm Spacer Ring
Function:
Spacer Ring

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

• Fit Over Male C, S, and T-Mount Threads
• Wide Range of Thicknesses Available for Accurate Spacing
• Spacer Ring Kits Available

TECHSPEC® C, S, and T-Mount Brass Spacer Rings fit over the male threads on our C, S, and T-Mount components, extending the overall length of the system. These spacer rings are ideal for making incremental adjustments to component spacing within an optical system. TECHSPEC® C, S, and T-Mount Brass Spacer Rings are available in thicknesses ranging from 0.25mm to 2.0mm, ensuring that application specific spacing is available. Kits of C-Mount and S-Mount Spacer Rings with 2 of each size can be found under the “Accessories” tab for this product. These spacer rings can be combined in multiple configurations to achieve the desired spacing distance.