TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Top Seller
C, S, and T-Mount Double Thread Rings
×
Maximize C, S, and T-Mount Tube Connection Compatibilities
Female or Male Thread Options
Rotating Rings Also Available
TECHSPEC® C, S, and T-Mount Double Thread Rings provide a means to connect two C, S, or T-Mount components. Double thread rings come with either double female threads or double male threads. This allows two C, S, and T-Mount components with the same thread termination to be coupled. TECHSPEC® C, S, and T-Mount Double Thread Rings with rotating ability are also available. The rotation in those rings allows for post assembly alignment adjustments in applications where alignment is crucial.