Edmund Optics® utiliza cookies propias y de terceros para mejorar los servicios técnicos de nuestra página web. ¿Cómo utilizamos las cookies?

  • Mi Cuenta
  •   
Visualizar los 14 productos de esta familia.

0.5 OD, 12.7mm Dia., Reflective Neutral Density Filter

Stock #27-920 Liquidación
×
€18,50
Cant. 1-10
€18,50
Cant. 11
€17,50
Cant. 11+
Pida una Oferta
Coating:
Metallic Based ND
Diameter (mm):
12.70 ±0.3
Substrate:
Borosilicate
Optical Density OD:
0.5
Thickness (mm):
1.00
Thickness Tolerance (mm):
±0.25
Transmission (%):
32.00
Type:
Neutral Density Filter
Parallelism (arcmin):
±3
Dimensional Tolerance (mm):
±0.3
Clear Aperture (%):
>90
Optical Density Tolerance (%):
±10

Regulatory Compliance

Product Family Description

Neutral density filters have constant density values across the surface. In stacks, the total density is the sum of each filter’s density. Neutral density filters are primarily used for the attenuation of light over a wide spectral range. They are often used in laser and photometer applications, where excessive power can cause damage or inaccurate results.

Note: Orient the mirrored side toward the source at an angle of incidence of 0°.

Commercial Grade Reflective Neutral Density Filters offer commercial quality, at an affordable price. Commercial grade optics have standard designs and are available on an ongoing basis. They are recommended for volume buyers or OEMs.

¿Desea una oferta?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram



×