Edmund Optics® utiliza cookies propias y de terceros para mejorar los servicios técnicos de nuestra página web. ¿Cómo utilizamos las cookies?

  • Mi Cuenta
  •   
Visualizar los 5 productos de esta familia.

12.5mm Dia. x 2mm Fused Silica Window

Stock #27-862 Liquidación
×
€30,00
Cant. 1-5
€30,00
Cant. 6
€24,00
Cant. 6+
Pida una Oferta
Clear Aperture (%):
80.00
Diameter (mm):
12.50
Dimensional Tolerance (mm):
+0.00/-0.20
Thickness (mm):
2.00
Parallelism (arcmin):
5.00
Substrate:
Fused Silica
Thickness Tolerance (mm):
±0.38

Regulatory Compliance

Product Family Description

  • Feature Standard Designs and Specifications
  • Commercial Grade Float Glass and N-BK7 Also Available
  • For More Options, View Precision Quality Optical Windows

Fused silica windows are ideal for UV applications. In addition to its superior transmission characteristics, synthetic fused silica exhibits higher thermal properties, exceptional purity and excellent environmental durability for demanding applications.

Commercial Grade Uncoated Fused Silica Windows offer commercial quality, at an affordable price. Commercial grade optics have standard designs and are available on an ongoing basis. They are recommended for volume buyers or OEMs.

¿Desea una oferta?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram



×