Edmund Optics® utiliza cookies propias y de terceros para mejorar los servicios técnicos de nuestra página web. ¿Cómo utilizamos las cookies?

  • Mi Cuenta
  •   
Visualizar los 4 productos de esta familia.

1300nm CWL, 30nm FWHM, 12.5mm Diameter, 7.5mm Thickness

Stock #65-762 Liquidación
×
€49,95
Cant. 1
€49,95
Precio por Volumen
Pida una Oferta
Diameter (mm):
12.50 +0.0/-0.2
Center Wavelength CWL (nm):
1300.00
Center Wavelength CWL Tolerance (nm):
±6
Full Width-Half Max FWHM (nm):
30.00
Full Width-Half Max FWHM Tolerance (nm):
±6
Minimum Transmission (%):
70.00
Blocking Wavelength Range (nm):
200 - 1500
Optical Density OD:
≥4.0
Surface Quality:
80-50
Angle Sensitivity:
Intended for Collimated Input
Coating:
Traditional Coated
Construction:
Mounted in Black Anodized Ring
Manufacturer:
EO
Mount Thickness (mm):
7.5
Operating Temperature (°C):
-50 to +75
Thickness Tolerance (mm):
±0.1
Type:
Bandpass Filter

Regulatory Compliance

RoHS:

Product Family Description

  • Common Diode, Gas, and Solid State Laser Lines
  • Variety of Bandwidths for Each Laser Line
  • Excellent Blocking Outside of Passband

Our Laser Line Interference Filters are available with a variety of bandwidths and transmission values to suit a multitude of laser applications. Ultra-narrow bandwidths as low as 1.0nm are ideal for eliminating noisy spontaneous emission from laser sources. Wide bandwidths are ideal for eliminating background noise when detecting the laser, improving a system’s signal-to-noise ratio. All filters are available mounted in 12.5, 12.7, 25mm, or 25.4mm diameter rings, easing handling and making them ideal for integration into OEM systems. Filters can also be easily mounted into our family of C-Mount Thick Lens Mounts.

Laser Optics

¿Desea una oferta?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram



×