See all 2 Products in Family

1.32mm FL, M12 Mount, IR Cut, 180° Fisheye Lens

4K Fisheye Lenses

4K Fisheye Lenses

×
Stock #22-828 New
×
- +
€115,00
Qty 1+
€115,00
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Get Product Downloads
Iris Option:
Fixed
Length (mm):
25.20
Maximum Diameter (mm):
24.0
Weight (g):
8.00
Horizontal Field of View @ Max Sensor Format:
180°
Type:
Fixed Focal Length Lens
Focal Length FL (mm):
1.32
Maximum Sensor Format:
1/2.3"
Working Distance (mm):
100 - ∞
Mount:
M12 x 0.5 (S-Mount)
Aperture (f/#):
F/2.0

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Day/Night and Visible Only Options
  • 180° Field of View on 1/2.5”, 1/2.3", 1/2" Sensor Sizes
  • Ideal for use with 5 MP, 8 MP, and up to 12 MP 4k 360-Degree Cameras

4K Fisheye M12 Lenses provide a wide 180⁰ field of view and can be sharply focused at distances of 0.1m and further. These lenses are available in day/night or visible only options, both with highly accurate color rendition. The visible only option features an integrated IR filter that provides a 50% cut-off at 650nm. 4K Fisheye M12 Lenses support sensor sizes of 1/2.5”, 1/2.3”, and 1/2” with high 12-megapixel outputs. Designed for ultra-high resolution 4K 360⁰ cameras, these lenses offer an excellent solution for wide angle applications including security and surveillance, robotics, and remote sensing.

4K Fisheye M12 Lenses
A (mm) B (mm) C (mm) D (mm) E (mm) IR Cut Filter Stock No.
24.0 22.9 4.7 5.9 25.2 No #22-827
24.0 22.9 4.7 5.9 25.2 Yes #22-828
4k Fisheye S-Mount Lenses
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin


×