• Seleccione País
  •   
 
Visualizar los 178 productos de esta familia.
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

25.4 x 148.8mm EFL 45° Protected Gold 175Å Off-Axis Parabolic Mirror

Stock #69-164 Liquidación
×
€321,00
×
Cant. 1-10
€321,00
Cant. 11
€305,00
Precio por Volumen
Pida una Oferta
Type:
Off-Axis Parabolic Mirror
Coating:
Protected Gold (700-10000nm)
Coating Specification:
Ravg >96% @ 700 - 2000nm
Ravg >96% @ 2000 - 10,000nm
Coating Type:
Metal
Effective Focal Length EFL (mm):
148.79
Focal Length Tolerance (%):
±1
Diameter (mm):
25.40 +0.00/-0.38
Off-Set Angle (°):
45
Parent Focal Length PFL (mm):
127.0
Surface Figure, RMS:
λ/8
Surface Roughness (Angstroms):
<175 RMS
Wavelength Range (nm):
700 - 10000
Surface Quality:
80-50
Compatible Mounting Plates:
Substrate:
Aluminum 6061-T6
Y Offset (mm):
105.20
Reflected Wavefront, RMS:
λ/4

Regulatory Compliance

Descripción de Producto

If scattering is a concern, consider our Low Scatter Off-Axis Parabolic Mirrors.

¿Desea una oferta? Inserte un número de producto para recibir una oferta en solamente dos etapas.

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram



×