eo_logo
  • Country/Region
  • cart   
 
See all 19 Products in Family

26mm Diameter, English Crossed, Contact Reticle

Crossed Scales

Crossed Scales

Stock #62-234 Clearance
×
€67.00
Qty 1-4
€67.00
Qty 5+
€60.00
Volume Pricing
Request Quote
Angle Tolerance (arcsec):
±1
Diameter (mm):
26.00 ±0.125
Line Thickness (μm):
25.00
Surface Quality:
60-40
Thickness (mm):
1.50
Thickness Tolerance (mm):
±0.10
Line to Line Accuracy (μm):
±2
Parallelism (arcsec):
<30
Centering (mm):
0.25
Line Thickness Tolerance (μm):
±13
Surface Flatness:
3 - 4λ

Regulatory Compliance

RoHS 2015:
Reach 209:

Product Description

Scales on both horizontal and vertical crosshair lines.
English Scale: 0 to 0.8" in 0.01" increments
-0.40" to +0.40" scale

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin


×