Edmund Optics® utiliza cookies propias y de terceros para mejorar los servicios técnicos de nuestra página web. ¿Cómo utilizamos las cookies?

  • Mi Cuenta
  •   
Visualizar los 4 productos de esta familia.

2" x 2" Copper, Commercial Grade Colored Polarizing Film

Stock #27-800 Liquidación
×
€6,50
Cant. 1-3
€6,50
Cant. 4
€5,85
Cant. 4+
Pida una Oferta
Type:
Linear Polarizer
Wavelength Range (nm):
400 - 700
Thickness (inches):
0.03
Dimensions (inches):
2 x 2
Thickness (mm):
0.76
Transmission (%):
14.00
Construction:
Polarizing Film
Substrate:
Film
Color:
Copper
Number of Sheets:
2.00

Regulatory Compliance

RoHS:
No Conformidad Europea

Product Family Description

  • Feature Standard Designs and Specifications
  • Available in a Variety of Color Options
  • Ideal for Visual or Optical Effects

Colored polarizing film are linear polarizer sheets with differing colors used for visual and optical effects. Used primarily for visual applications, colored polarizing films will have differing effects with regards to glare, haze, color absorption, and contrast. Certain colored polarizing films have much higher transmittance than standard polarizers and will not block the entire portion of the visible spectrum when crossed.

Commercial Grade Colored Polarizing Film offer commercial quality, at an affordable price. Commercial grade optics have standard designs and are available on an ongoing basis. They are recommended for volume buyers or OEMs.

Color Options

Dark Yellow: Improves visual perception. Works best for contrasting colors on blue or green backgrounds.
Amber (Blue Glare Guard): Absorbs 96% of blue light.
Copper: Low single piece transmission, best for glare reduction.
Yellow: Highest transmission rating. Best for countering haze conditions. Crossed yellow polarizers do not block majority of spectrum.

¿Desea una oferta?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram



×