Edmund Optics® utiliza cookies propias y de terceros para mejorar los servicios técnicos de nuestra página web. ¿Cómo utilizamos las cookies?

  • Mi Cuenta
  •   
 
Visualizar los 70 productos de esta familia.

TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
435nm, 25mm Diameter, Dichroic Filter

Fluorescence Dichroic Filters

Fluorescence Dichroic Filters

Stock #87-059
€205,00
×
Cant. 1-5
€205,00
Cant. 6
€164,00
Precio por Volumen
Pida una Oferta
Dimensional Tolerance (mm):
+0.00/-0.10
Diameter (mm):
25.00
Cut-On Wavelength (nm):
435.00
Thickness (mm):
1.05
Thickness Tolerance (mm):
±0.1
Reflection Wavelength (nm):
325 - 425
Transmission Wavelength (nm):
444 - 850
Wavelength Range (nm):
325 - 850
Angle of Incidence (°):
45
Coating:
Hard Coated
Reflection (%):
98.00
Surface Quality:
60-40
Transmission (%):
90.00
Type:
Dichroic Filter
Transmitted Wavefront, RMS:
Angle of Incidence Tolerance (°):
±1.0

Regulatory Compliance

Product Family Description

  • Ideal for Fluorescence or Multispectral Imaging
  • Sharp Transition from Reflection to Transmission
  • Extended Reflection and Transmission Bands

Our TECHSPEC® Dichroic Filters (sometimes referred to as dichroic plate beamsplitters or dichroic mirrors) feature broad, flat transmission and reflection ranges with an ultra-steep slope between them, making them ideal for fluorescence imaging or spectral sorting applications. They are a perfect complement to our TECHSPEC® Fluorescence Bandpass Filters. The 25.2 x 35.6mm size will fit into most common Nikon, Zeiss, and Olympus fluorescence microscopes, whereas the other sizes are well suited to benchtop setups or OEM instrumentation requiring beam separation, beam combination, or multi-spectral detection.

Información Técnica

Filter Type Transmitted Wavefront (RMS) Surface Quality Surface Flatness
(P-V)
R(avg) T(avg)
HP Dichroic λ/10 40-20 λ/2 >98% >90%
Fluorescence Dichroics 60-40 - >98% >90%
Dichroic Longpass λ/4 40-20 - >97% >85%

¿Desea una oferta? Inserte un número de producto para recibir una oferta en solamente dos etapas.

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram



×