Edmund Optics® utiliza cookies propias y de terceros para mejorar los servicios técnicos de nuestra página web. ¿Cómo utilizamos las cookies?

  • Mi Cuenta
  •   
Visualizar los 19 productos de esta familia.

450nm CWL, 10nm FWHM, 24.15mm Unmounted Diameter

Stock #43-111 Liquidación
×
€35,00
Cant. 1
€35,00
Precio por Volumen
Pida una Oferta
Diameter (mm):
24.15 ±0.15
Center Wavelength CWL (nm):
450.00
Center Wavelength CWL Tolerance (nm):
±2
Full Width-Half Max FWHM (nm):
10.00
Full Width-Half Max FWHM Tolerance (nm):
±2
Minimum Transmission (%):
≥45
Blocking Wavelength Range (nm):
200 - 1200
Optical Density OD:
≥3.0
Clear Aperture CA (mm):
>21.4
Surface Quality:
80-50
Angle Sensitivity:
Intended for Collimated Input
Coating:
Traditional Coated
Operating Temperature (°C):
-50 to +75
Thickness (mm):
4.80
Thickness Tolerance (mm):
±0.5
Type:
Bandpass Filter
Typical Applications:
Clinical chemistry

Regulatory Compliance

Descripción de Producto

Interference filters will function with either side facing the source. We recommend, however, orienting the “mirror-like” side toward the source to minimize any thermal effects. If the source overfills the actual filter area, beam vignetting may be necessary.

¿Desea una oferta?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram



×