• Seleccione País
  •   
 
Visualizar los 7 productos de esta familia.

50mm Focal Length, HD P-Iris Lens

Stock #89-938
€695,00
Cant. 1
€695,00
Precio por Volumen
Pida una Oferta
Focal Length FL (mm):
50.00
Maximum Sensor Format:
12.8mm (Image Circle)
Aperture (f/#):
f/2 - f/16
Working Distance (mm):
2,000 - ∞
Horizontal Field of View, 1/2" Sensor:
248mm - 7.1°
Horizontal Field of View, 1/3" Sensor:
186mm - 5.3°
Horizontal Field of View, 2/3" Sensor:
342mm - 9.8°
Filter Thread:
M40.5 x 0.5
Length (mm):
53.20
Mount:
C-Mount
Operating Temperature (°C):
-10 to +50
Style:
Auto Iris
Iris Option:
Variable
Type:
Fixed Focal Length Lens
Weight (g):
129.00
Front Diameter (mm):
42
Note:
This lens must be coupled with a camera that has P-Iris control including the Allied Vision Prosilica GT Series GigE cameras.

Regulatory Compliance

Product Family Description

  • High Resolution Design for 5 MegaPixel Imaging
  • P-Iris Stepper Motor Control for Repeatability
  • Covers Full 2/3” Sensors with Multiple Focal Length Options

HD P-Iris Lenses are designed to maintain high image quality while easily adapting to variations in illumination. Each lens has a motor controlled iris stepper to precisely adjust light throughput or to vary the lens’s depth of field parameters. These lenses are also C-mount compatible to ease camera integration. HD P-Iris lenses are ideal for a wide range of indoor or outdoor machine vision applications including traffic monitoring, surveillance, or security.

Note: These lenses must be coupled with a camera that has P-Iris control including the Allied Vision Prosilica GT Series GigE cameras.

¿Desea una oferta? Inserte un número de producto para recibir una oferta en solamente dos etapas.

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram



×