eo_logo
  • Country/Region
  • cart   
 
See all 12 Products in Family

6" Ultrabright White Advanced Illumination High Intensity Ring Light

Stock #88-493 Clearance
×
€1,070.00
Qty 1+
€1,070.00
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Color:
White
Diameter (mm):
152.40
Illumination Mode:
Constant
Inner Diameter (mm):
66.00
Outer Diameter (mm):
152.4
Height (mm):
26.7
Number of Channels:
1.00
Working Distance (mm):
225 - 600
Operating Temperature (°C):
0 to 60
LED Lifetime (hours):
50,000
Power Supply:
Manufacturer:
Advanced Illumination
Model Number:
RL169-WHI-IC
Geometry:
Ring Light
Type of Illumination:
LED Illuminator
Weight (g):
681.00

Regulatory Compliance

RoHS:

Product Description

24V power supply (sold separately) is required for operation.
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin


×