• Seleccione País
  •   
 
Visualizar los 36 productos de esta familia.

8.8 x 12.5mm FL, Grade 1, Double-Convex Lens

Stock #74-338 Liquidación
×
€10,00
Cant. 1
€10,00
Cant. 2
€7,00
Precio por Volumen
Pida una Oferta
Diameter (mm):
8.80
Effective Focal Length EFL (mm):
12.50
f/#:
1.42
Numerical Aperture NA:
0.35
Type:
Double-Convex Lens

Regulatory Compliance

RoHS:
No Conformidad Europea

Product Family Description

  • Ideal for Experimenting and Prototyping Applications
  • Quantities Extremely Limited, Buy While Supplies Last
  • For Even More Deals, Check out Mega Clearance: Optics

Double-convex (DCX) lenses have two outward curved surfaces, a positive focal length and are useful for 1:1 imaging and in multi-element systems.

1 - 14.9mm Experimental Quality Double-Convex (DCX) Lenses are offered in several experimental grade options. Grade 1 is standard optical glass, edged, free of visible scratches, chips, stains, or oxidation. Grade 2 is unedged, non-optical glass, small chips, slight stains, or other defects. They may have slight edge cement separation.

Note: Specifications for experimental grade optics may vary as much as 10% from those listed. Also, no additional information is available other than what is provided.

¿Desea una oferta? Inserte un número de producto para recibir una oferta en solamente dos etapas.

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram



×