Edmund Optics® utiliza cookies propias y de terceros para mejorar los servicios técnicos de nuestra página web. ¿Cómo utilizamos las cookies?

  • Mi Cuenta
  •   
Visualizar los 6 productos de esta familia.

980nm 5W High Power Fiber-Coupled Laser

Stock #33-038
€6.995,00
×
Cant. 1
€6.995,00
Precio por Volumen
Pida una Oferta
Connector:
SMA
Length of Cable (m):
0.5
Modulation Frequency (kHz):
DC-20, TTL
Dimensions (mm):
119.4 L x 248.9 W x 320.0 H
Cooling Method:
TE Cooled with forced air
Input Voltage (V):
100 - 240 AC
Wavelength (nm):
980
Output Power (mW):
5000.00
Output Power (W):
5.00
Beam Divergence (NA):
0.22, Nominal
Laser Class - CDRH:
IV
Bandwidth (nm):
<5 (FWHM)
Color:
Infrared
Fiber Diameter (μm):
400.00
Operating Humidity:
5 to 95%, non-condensing
Operating Temperature (°C):
+10 to +30
Output Type:
Fiber-Coupled
Type of Laser:
Diode
Wavelength Tolerance (nm):
±5
Weight (kg):
3.00

Regulatory Compliance

Descripción de Producto

Stated maximum output power is at fiber tip face. All units are sealed in a box and the diode-fiber interface are not accessible. The fiber pigtail at the laser interface is not removable.

¿Desea una oferta?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram



×