Edmund Optics® utiliza cookies propias y de terceros para mejorar los servicios técnicos de nuestra página web. ¿Cómo utilizamos las cookies?

  • Mi Cuenta
  •   
Visualizar los 1 productos de esta familia.

Imaging Filter Kit - M25.5 x 0.5 Mounted Filters

Stock #66-156
€495,00
Cant. 1
€495,00
Precio por Volumen
Pida una Oferta
Filter Thread:
M25.5 x 0.5
Number of Filters:
11.00

Regulatory Compliance

RoHS:

Product Family Description

  • Variety of M25.5 Mounted Filters
  • Ideal Accessory for Labs or Factories Utilizing our TECHSPEC® C Series Fixed Focal Length Lenses
  • Includes IR, Color, Polarizing, ND, and Protective Filters

Our Imaging Filter Kit is a collection of our most popular video lens filters. The kit includes 11 filters, including a variety of IR-Cut, UV/VIS-Cut, UV/IR-Cut, Color, ND, Polarizing, and Protective Filters. Each filter is mounted in an M25.5 x 0.5 ring, making them ideally suited for use with our TECHSPEC® C Series Fixed Focal Length Lenses.

Each kit is assembled in a precision cut, hard-case protective wooden boxes. Each box is constructed of Beachwood and Birchwood materials and includes foam lining, felt feet, and brass hinges and latches.

Información Técnica

Contents of Kit
Filter Type Stock No.
IR-Cut (KG-3) #49-800
UV/IR Cut #49-808
UV/VIS-Cut (R-72) #65-796
Red #46-542
Green #46-543
Blue #46-544
UV/Protective #46-577
Polarizing #46-575
Neutral Density - 50% Transmission #59-163
Neutral Density - 25% Transmission #59-168
Neutral Density - 12.5% Transmission #59-173

¿Desea una oferta?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram



×