Edmund Optics® utiliza cookies propias y de terceros para mejorar los servicios técnicos de nuestra página web. ¿Cómo utilizamos las cookies?

  • Mi Cuenta
  •   
 
Visualizar los 71 productos de esta familia.

Basler ace acA640-120uc Color USB 3.0 Camera

Back of Camera
1/4-20 Mounting Adapter, #88-517
5m USB 3.0 Locking Cable, #88-515
10m GPIO & Power Cable, #88-516

Back of Camera

1/4-20 Mounting Adapter, #88-517

5m USB 3.0 Locking Cable, #88-515

10m GPIO & Power Cable, #88-516

Stock #88-320
€595,00
Cant. 1
€595,00
Precio por Volumen
Pida una Oferta
Note: This item requires accessories for use | Learn More
Model Number:
acA640-120uc
Camera Sensor Format:
1/4"
Resolution (MegaPixels):
0.3
Pixels (H x V):
659 x 494
Type:
Color Camera
Camera Family:
ace
Conformity:
USB3 Vision, GenICam
Dimensions (mm):
41 x 29 x 29
Exposure Control:
Freely Programmable
Frame Rate (fps):
120
Imaging Device:
Sony ICX618
Input/Output Options:
1 Opto-isolated Input/Output, 2 Fast-GPIO Ports
Manufacturer:
Basler
Mount:
C-Mount
Operating System:
Software Driver: Windows 32 and 64 bit, Linux, OS X
Operating Temperature (°C):
0 to +50
Pixel Size, H x V (μm):
5.6 x 5.6
Power Requirement:
Via USB 3.0 interface
Synchronization:
Via External Trigger, or Free-Run
Type of Sensor:
Progressive Scan CCD
Type of Shutter:
Global
Video Output:
USB 3.0

Regulatory Compliance

Product Family Description

  • High Speed USB 3.0 Interface
  • Ultra-Small Form Factor
  • Fully USB3 Vision Compliant

Basler ace USB 3.0 Cameras are an ideal choice for analog camera users looking to upgrade to digital, or for FireWire or USB 2.0 users looking for faster data transfer rates. Basler ace USB 3.0 Cameras are fully USB3 Vision compliant and feature a small, 29 x 29mm form factor that makes them easy drop-in replacements for many analog, FireWire, or USB 2.0 cameras. Additionally, these USB 3.0 cameras feature screw-locking USB 3.0 ports for increased ruggedness in demanding applications, such as factory floor use. All cameras include the Basler Pylon SDK software and driver.

¿Desea una oferta? Inserte un número de producto para recibir una oferta en solamente dos etapas.

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram



×