Edmund Optics® utiliza cookies propias y de terceros para mejorar los servicios técnicos de nuestra página web. ¿Cómo utilizamos las cookies?

  • Seleccione País
  •   
 
Visualizar los 77 productos de esta familia.

Basler ace acA780-75gc Color GigE Camera

Basler ace GigE Cameras

Basler ace GigE Cameras

Stock #87-100
€825,00
Cant. 1
€825,00
Precio por Volumen
Pida una Oferta
Note: This item requires accessories for use | Learn More
Model Number:
acA780-75gc
Camera Sensor Format:
1/2"
Resolution (MegaPixels):
0.4
Pixels (H x V):
728 x 582
Type:
Color Camera
Camera Family:
ace
Dimensions (mm):
54 x 29 x 29
Exposure Control:
Freely Programmable
Frame Rate (fps):
75
Imaging Device:
Sony ICX415
Input/Output Options:
1 Opto-isolated Input/Output Port
Manufacturer:
Basler
Mount:
C-Mount
Operating System:
Software Driver: Windows, Linux - 32 and 64 bit
Operating Temperature (°C):
0 to +50
Pixel Size, H x V (μm):
8.3 x 8.3
Power Requirement:
Via Power over Ethernet or Hirose 6-pin Connector
Synchronization:
Via External Trigger, GigE Connection, or Free-Run
Type of Sensor:
Progressive Scan CCD
Type of Shutter:
Global
Video Output:
GigE

Regulatory Compliance

Product Family Description

  • Perfect Analog Replacement
  • Ultra-Small Form Factor
  • Power Over Ethernet (PoE)
  • Includes Basler Pylon Driver

An ideal upgrade for analog camera users, the Basler ace GigE Camera is an economical Gigabit Ethernet camera. With a small form factor matching that of many analog cameras (29 x 29mm), the ace can be a drop in replacement to an existing analog system, or a great choice with which to start a new project. Optionally able to use Power Over Ethernet (PoE) (2 GigE cables required), the Basler ace cameras can have long cable lengths, and are the optimal choice for use on a factory floor. All cameras include the industry proven Basler Pylon SDK Software and Driver.

¿Desea una oferta? Inserte un número de producto para recibir una oferta en solamente dos etapas.

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram



×