• Seleccione País
  •   
 
Visualizar los 35 productos de esta familia.

BFLY-PGE-05S2M-CS 1/3" Blackfly® PoE GigE Monochrome Camera

Stock #88-039
€395,00
Cant. 1
€395,00
Precio por Volumen
Pida una Oferta
Note: This item requires accessories for use | Learn More
Model Number:
BFLY-PGE-05S2M-CS
Camera Sensor Format:
1/3"
Resolution (MegaPixels):
0.50
Pixels (H x V):
808 x 608
Type:
Monochrome Camera
Camera Family:
Blackfly®
Connector:
GigE/PoE with Screw Locks
Dimensions (mm):
29 x 29 x 30
Electronic Shutter:
0.038 ms - 3 s
Frame Rate (fps):
50
Image Buffer:
16MB frame buffer
Imaging Device:
Sony ICX693
Manufacturer:
FLIR
Memory (KB):
512 KB non-volatile Flash memory
Mount:
CS-Mount
Operating Temperature (°C):
0 to +45
Pixel Depth:
8, 12, 16 and 24-bit digital data
Pixel Size, H x V (μm):
6 x 6
Storage Temperature (°C):
-30 to +60
Synchronization:
External or Via Software
Transfer Speed (Mbit/s):
10/100/1000
Type of Sensor:
Progressive Scan CCD
Type of Shutter:
Global
Video Output:
GigE
Weight (g):
90.00

Regulatory Compliance

Descripción de Producto

Two GigE cables are required if using the PoE injector. Use (#03-618) 5mm Spacer to convert CS-Mount Cameras to C-Mount. Software available for download.

¿Desea una oferta? Inserte un número de producto para recibir una oferta en solamente dos etapas.

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram



×