Edmund Optics® utiliza cookies propias y de terceros para mejorar los servicios técnicos de nuestra página web. ¿Cómo utilizamos las cookies?

  • Seleccione País
  •   
 
Visualizar los 10 productos de esta familia.

Converter for 5mm Dia. Liquid Light Guides

#88-436, Spectra X Light
#88-435, Sola SE Light Engine
#33-904, SOLA SE II Light Engine

#88-436, Spectra X Light

#88-435, Sola SE Light Engine

#33-904, SOLA SE II Light Engine

Stock #88-441
€1.175,00
Cant. 1
€1.175,00
Precio por Volumen
Pida una Oferta
Type of Illumination:
Accessory

Regulatory Compliance

Product Family Description

  • Powerful Solid State Sources With Zero Warm Up or Cool Down Periods
  • SOLA Light Engines Produce Continuous White Light from 380 – 680nm
  • Spectra X Light Engines Offer Ultrafast Switching of Six Independent Color Bands

Lumencor® Light Engines are bright, mercury-free, solid state alternatives to traditional mercury-containing arc lamps. Lumencor® Light Engines feature low cost of ownership due to their expected lifetimes of over 20,000 hours, high energy efficiency, and lack of need to replace bulbs or light guides. The SOLA light engines are ideal for a wide variety of life sciences applications, including fluorescence microscopy. The SOLA SM II is operated manually via an on/off switch or foot pedal, while the SOLA SE can be controlled electronically using standard microscopy software. The Spectra X includes six individually selectable sources to cover a wide spectral range for any application that requires powerful, versatile, stable, efficient, and reliable illumination.

Note: The Spectra X includes seven bandpass filters, one for each color source plus an extra; additional filter paddles and filters are sold separately. Light engines come equipped with a 3mm diameter port for a liquid light guide. Use Converter #88-441 to adapt to 5mm light guides.

¿Desea una oferta? Inserte un número de producto para recibir una oferta en solamente dos etapas.

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram



×