eo_logo
  • Country/Region
  • cart   
 
See all 11 Products in Family

Empty Wooden Box for 14 Thin 12.5mm Optics

×
Stock #55-436
€55.00
Qty 1+
€55.00
Volume Pricing
Request Quote
Number of Slots:
14.00
Length (inches):
3.75
Width (inches):
4.75
Thickness of Compatible Optics (mm):
5.00
Size of Compatible Optics (mm):
12.5
Height (inches):
2.00

Regulatory Compliance

RoHS:

Product Family Description

  • Foam-Lined
  • Available for 12.5mm, 25mm, and 50mm Optical Components

Our precision cut, hard-case protective wooden boxes are ideal for storing optical components. Each wooden box includes foam inserts, cut to accept thin or thick 12.5mm, 25mm, or 50mm diameter or square components. Boxes designed for thick optics hold components up to approximately 8mm in thickness. Boxes designed for thin optics hold components up to approximately 5mm in thickness. Each wooden box is constructed of Beachwood and Birchwood materials and includes foam lining, felt feet, and brass hinges and latches.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin


×