Edmund Optics® utiliza cookies propias y de terceros para mejorar los servicios técnicos de nuestra página web. ¿Cómo utilizamos las cookies?

  • Mi Cuenta
  •   
 
Visualizar los 10 productos de esta familia.

Flea®3 FL3-GE-20S4C-C Color GigE Camera

Back of Camera

Back of Camera

Stock #86-781
€995,00
Cant. 1
€995,00
Precio por Volumen
Pida una Oferta
Note: This item requires accessories for use | Learn More
Model Number:
FL3-GE-20S4C-C
Camera Sensor Format:
1/1.8"
Resolution (MegaPixels):
2.0
Pixels (H x V):
1,624 x 1,224
Type:
Color Camera
Camera Control:
GigE Vision
Camera Family:
Flea®3
Connector:
GigE interface with Screw Locks
Dimensions (mm):
29 x 29 x 30
Electronic Shutter:
0.03ms - 32s (Extended Shutter Mode)
Frame Rate (fps):
15
Image Format:
Y8, Y16, Mono8, Mono12, Mono16, RGB, YUV411, YUV422, YUV 444, Raw8, Raw12, Raw16
Imaging Device:
Sony ICX274
Manufacturer:
FLIR
Mount:
C-Mount
Note:
Dimensions exclude ¼-20 Tripod Adapter and Lens Holder
Operating Temperature (°C):
0 to +45
Pixel Depth:
8, 12, 16 and 24-bit Digital Data
Pixel Size, H x V (μm):
4.4 x 4.4
Storage Temperature (°C):
-30 to +60
Synchronization:
External or Via Software
Transfer Speed (Mbit/s):
10/100/1000
Type of Sensor:
Progressive Scan CCD
Type of Shutter:
Global
Video Output:
GigE
Weight (g):
58.00

Regulatory Compliance

Descripción de Producto

GigE cable and power supply (#86-784) (sold separately) are required for operation. Software available for download.

¿Desea una oferta? Inserte un número de producto para recibir una oferta en solamente dos etapas.

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram



×