Concentric Square Target On White Ivory Soda Lime Glass

#58-773

×
Stock #58-773 3-4 days
×
- +
€736,00
Qty 1-4
€736,00
Qty 5+
€699,30
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Get Product Downloads
Coating:
Vacuum Deposited Chromium Oxide (specular reflectivity <5% @ 550nm)
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
White Ivory Soda Lime Glass
Pattern Size (mm):
1, 2, 3, 4, 5, 10, 15, 20, 30, 40, 50
Dimensions (mm):
76.2 x 76.2
Surface Quality:
40-20
Thickness (mm):
3.17
Line Width Tolerance (mm):
±0.002
Surface Flatness (P-V):
0.1mm

Regulatory Compliance

RoHS 2015:
Reach 209:
Certificate of Conformance:

Product Family Description

  • For Calibration of Measurement Software
  • NIST Traceable Certificate of Accuracy Included
  • 1mm to 50mm Squares

These targets provide an accurate means of calibrating measurement software for image processing. The squares vary in dimensions to accommodate different fields of view. Included in the packaging is a serialized NIST Traceable Certificate of Accuracy per MIL-STD-45662A.