Negative 1" x 3", Dot and Square Calibration Target

Negative 1" x 3", #62-269

×
Stock #62-269 3-4 days
×
- +
€559,00
Qty 1-4
€559,00
Qty 5+
€531,50
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Get Product Downloads
Dimensional Tolerance (inches):
±0.02
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Float Glass
Dimensions (inches):
1 x 3
Surface Quality:
20-10
Thickness (inches):
0.060
Thickness Tolerance (inches):
±0.001
Type:
Negative Target
Parallelism (inches):
0.005
Surface Flatness (P-V):
<4λ
NIST Certification:
Included

Regulatory Compliance

RoHS 2015:
Reach 209:
Certificate of Conformance:

Product Family Description

  • Designed for Measurement Calibration
  • Positive or Negative Chrome Patterns on Glass
  • High Contrast Target for Imaging with Elements from 0.5 to 10mm
  • NIST Traceability Certificate Included

This target provides a highly accurate reference for feature sizes of circles and squares and is ideal for testing the accuracy of non-contact metrology systems, especially those vulnerable to distortion and blooming. The precision pattern is formed in Low Reflection Chromium on a stable Float Glass substrate in standard microscope slide format. The low reflection pattern surface provides high contrast against a light background, ideal for diffuse or coaxial illumination applications. The pattern is applied to the first surface and features both circles and squares in 0.5mm and whole number sized increments from 1mm to 10mm. The Positive Target features an opaque pattern on a clear background whereas the Negative Target features a clear pattern on an opaque background.