Detectors

Custom and
Volume Manufacturing

Learn More

NIREOS SPIDER High-Dynamic Range VIS-SWIR Photodetector NIREOS SPIDER High-Dynamic Range VIS-SWIR Photodetector New
  • Two Color Si-InGaAs Chip for 320 – 1700nm Wavelength Range
  • Embedded 24-Bit Analog-to-Digital Converter
  • Digital USB Connection and Two Analog BNC Connections
Silicon Photodiodes Silicon Photodiodes
InGaAs Photodiodes InGaAs Photodiodes
  • Response Range From 900nm to 1700nm
  • Package Supports Single and Multi-Mode Fiber Coupling
  • Both Small Area (High Speed) and Large Area
  • Segmented InGaAs Photodiodes Also Available
DUV Photodiodes DUV Photodiodes
  • Excellent UV Sensitivity
  • High Shunt Resistance
  • Low Capacitance
Segmented Photodiodes Segmented Photodiodes
  • High Stability Over Temperature and Time
  • Excellent Resolution, High Accuracy, Ultra-Low Dark Current
  • Two or Four Separate Active Area Segments
  • Segmented InGaAs Photodiodes Also Available
Segmented InGaAs Photodiodes Segmented InGaAs Photodiodes
USB Data Acquisition and Data Control Systems USB Data Acquisition and Data Control Systems
  • Robust Software Included
  • Plug and Play Operation
  • Compatible with LabVIEW™
Fiber-Coupled Optical Receiver Modules Fiber-Coupled Optical Receiver Modules
  • High Sensitivity and Overload Power with Wide Dynamic Range
  • Designed for Bandwidths of 3MHz and 120MHz and Wavelength Ranges of 1310 – 1550nm
  • Ideal for Biomedical, Industrial, or Telecommunication Optical Sensor Systems

Detectors are used to measure the illumination of a light source for a number of optical or spectrometry applications. Detectors consist of arrays of photodiodes or photodetectors that transmit electrical current when excited by collision from photons. Detectors enable the measurement of important light characteristics that are not conveniently acquired in other ways. A selection of photodiodes is also available with linked amplifier capabilities for easier, more precise measurement capacities.

×