UV Radiometer Unit

UV Radiometer Unit, #88-136

×
Stock #88-136 Contact Us
×
- +
€1.014,00
Qty 1+
€1.014,00
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Get Product Downloads
Weight (kg):
0.3
Type of Display:
3.5 digit LCD
Dimensions (mm):
157 x 51 x 91
Accuracy (%):
± 2
Intensity Range:
Switchable:
0 – 200 mW/cm2
0 – 2000 μW/cm2
0 - 200 μW/cm
Conversion Rate:
2.8 readings/sec
Power Requirement:
9 V Battery (not included)

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Designed to Detect UV Wavelengths from 250 – 380nm
  • NIST Certified Sensors
  • 9V Battery Provides up to 120 Hours of Operation
  • Requires One NIST Traceable Sensor for Operation

The NIST Certified UV Radiometer is ideal for inspecting ultraviolet light sources in a variety of quality control applications. The NIST Certified UV Radiometer is powered by a standard 9V battery for up to 120 hours of operation. Three NIST certified interchangeable sensors are available to detect a wide range of ultraviolet wavelengths from 250 – 380nm. The NIST Certified UV Radiometer’s range switch allows the selection of three intensity ranges.

Note: The UV Radiometer Unit (#88-136) requires one NIST Traceable Sensor (#88-137, #88-138, or #88-139) for operation.