Clearance Cameras

Custom and
Volume Manufacturing

Learn More

FireWire Camera Accessories FireWire Camera Accessories Clearance
  • FireWire.a and FireWire.b Cables
  • FireWire.a and FireWire.b PCI Cards
IDS Imaging Autofocusing USB 2.0 Compact Camera System IDS Imaging Autofocusing USB 2.0 Compact Camera System Clearance
  • Integrated Autofocus Lens Focuses from 100mm to Infinity
  • Lightweight, Ultra Compact Design
  • Greater than HD Resolution
Accessories for Imaging Systems Accessories for Imaging Systems
EO GigE Machine Vision Cameras EO GigE Machine Vision Cameras
  • Ultra-Compact Housing
  • Progressive Scan
  • Adjustable Frame Rate via Binning, Sub-sampling or AOI
  • Powerful Easy to Use Software Interface
2-Axis Adjustable Camera Mount 2-Axis Adjustable Camera Mount Clearance
IDS Imaging uEye LE/XLE Camera (C/CS - Mount, Full Housing, Front View) IDS Imaging uEye LE/XLE USB3.1 Cameras
  • Up to 8.0MP Resolution with Framerates up to 230fps
  • Board Level Options with C/CS-Mount or S-Mount Available
  • GenICam USB3 Vision Compliant
Boom Stands Boom Stands
  • Standard, Ball Bearing, and Articulating Arm Styles
  • Mounting Adapters Sold Separately
  • Nine Possible Combinations of Boom Stands and Mounts Available
Boom Stand Mounting Adapters Boom Stand Mounting Adapters
  • Standard and Deluxe Versions Available
  • ¼-20 Mounting
  • Compatible with our Most Popular Line of Boom Stands
Allied Vision Mako Power over Ethernet (PoE) Cameras Allied Vision Mako Power over Ethernet (PoE) Cameras
Top Seller
  • Compact, Robust Metal Housing
  • One Optocoupled Input, Three Outputs
  • Power over Ethernet for Increased Flexibility
1500 - 1600nm NIR CCD USB 2.0 Camera 1500 - 1600nm NIR CCD USB 2.0 Camera
Top Seller
  • Phosphor Coated CCD Array
  • Spectral Peaks at 1512nm and 1540nm
  • Includes Camera, Cable, and Easy-to-Use Software
Corning® Varioptic® AF Explorer Autofocus Board Level Camera for Liquid Lenses Corning® Varioptic® AF Explorer Autofocus Board Level Camera for Liquid Lenses
  • Ideal for Evaluating and Exploring Liquid Lens Technology
  • Easily Driven via AF Lab Software over USB
  • Plug-and-Play With TECHSPEC® Liquid Lens Cx Series and M12 Lenses
EO Auto-Focus M12 S-Mount Lens Cameras EO Auto-Focus M12 S-Mount Lens Cameras
  • Accept Most Standard M12 S-Mount Imaging Lenses
  • 0.4 and 5.0 MegaPixel Options Available
  • Focus and Auto-Focus Available Through Included Software
USB3 Cable Type A to Micro B USB Cables for Machine Vision Cameras New
  • USB 2.0, 3.0, and 3.1 Options Available
  • USB Type-A to Type-B, Micro-B, Mini-B, or Type-C Connector Options Available
  • 2 – 20m Cable Lengths Available

LUCID Vision Labs Triton™ Power over Ethernet (PoE) Cameras LUCID Vision Labs Triton™ GigE Power over Ethernet (PoE) Cameras New
  • Compact 29 x 29 x 45mm Form Factor
  • Global, Rolling, or Polarized CMOS Sensors
  • IP67 Protection with Optional Lens Tubes
LUCID Vision Labs Atlas10 10GigE Power over Ethernet (PoE) Cameras LUCID Vision Labs Atlas10 10GigE Power over Ethernet (PoE) Cameras New
  • 10GBASE-T (10GigE) Ethernet Interface with PoE+
  • 5.0 to 65 Megapixel Sony 4th Gen Pregius S Sensors
  • Compact 55 x 55mm Form Factor
  • TFL-Mount Compatible with some TECHSPEC® CA Series FFL Lenses
LUCID Vision Labs Atlas™ Power over Ethernet (PoE) 5GBASE-T (5GigE) Cameras LUCID Vision Labs Atlas™ Power over Ethernet (PoE) 5GBASE-T (5GigE) Cameras
  • 5GBASE-T (5GigE) Ethernet Interface
  • 2.8 to 31.4 Megapixel Sensors
  • Compact 55 x 55 x 70mm Design
  • TFL-Mount Compatible with TECHSPEC® CA Series FFL Lenses
×