Top Seller

CamIR 1550nm NIR USB 3.1 Cameras

×
  • 1550nm Designed Wavelength
  • Phosphor Coated Camera Sensor
  • Includes Camera, Cable, and Easy-to-Use Software

CamIR 1550nm NIR USB 3.1 Cameras are designed with phosphor-based scintillators allowing for the camera to image in the near infrared (NIR) and providing an excellent alternative to InGaAs detectors. These cameras are available in 1.6MP or 2.8MP options, with the 1.6MP camera being CS-Mount and the 2.8MP camera being C-Mount. Featuring 1550nm designed wavelengths, these cameras have a wavelength range of 1495 – 1595nm. CamIR 1550nm NIR USB 3.1 Cameras ship with the camera, cable, USB drive containing software, and a getting started guide to make set up simple. These cameras are ideal for laser alignment, telecommunications testing, and inspection applications.