Edmund Optics® utiliza cookies propias y de terceros para mejorar los servicios técnicos de nuestra página web. ¿Cómo utilizamos las cookies?

  • Mi Cuenta
  •   
Family ID The Family ID is used to identify product family presentations and can be used to quickly access presentations utilizing the search. #2493

Advanced Power Supply for Hitachi and Sony Cameras


Hitachi Advanced Power Supply

Hitachi Advanced Power Supply for cameras allows the user access to camera power, video out, H & V drive, and camera trigger all via a single cable. The 12 V DC, 1.2 A power supply is incorporated into the 15' cable. Video out, H & V drive, and trigger cables all feature BNC connectors. The Advanced Power Supply may be used with #57-291 Hitachi KP-D20B Camera.

Sony Advanced Power Supply

Sony Advanced Power Supply for cameras offers all the functionality of the Hitachi Advanced Power Supply for cameras but includes an extra line to enables the trigger function specific to the Sony models. This power supply allows the user access to camera power, video out, H & V drive, and camera trigger all via a single cable. The 12 V DC, 1.2 A power supply is incorporated into the 15' cable. Video out, H & V drive, and trigger cables all feature BNC connectors. The Sony Advanced Power Supply may be used with the following Sony cameras: Sony XC Monochrome Cameras, Sony XC-E Series Monochrome CCD Cameras, and Sony Monochrome CCD Cameras.

Información Técnica

 
Pin Number Function
1 Ground (primary)
2 +12V (primary)
3 Ground (V)
4 Video (75Ω)
5 Ground (HD)
6 HD (75Ω)
7 VD / Trigger-A (75Ω)
8 Ground (Trigger-B)
9 Trigger-B (75Ω)
10 Ground
11
12

¿Desea una oferta?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram



×