Edmund Optics® utiliza cookies propias y de terceros para mejorar los servicios técnicos de nuestra página web. ¿Cómo utilizamos las cookies?

  • Mi Cuenta
  •   
Family ID The Family ID is used to identify product family presentations and can be used to quickly access presentations utilizing the search. #3097

Compact Motorized Stage Controller


  • RS-232 Serial Interface
  • Daisy-Chain up to 16 Controllers
  • 2 Limit-Switches per Axis (Software Configurable)
  • <0.1μm s to 13 revolutions s (200 step motor) speed range>
  • 300,000 Positions/ Revolution Maximum Resolution
  • 1nm Linear Resolution
  • 24V, Short-Circuit and Temperature Protection Amplifier
  • Up to 1.2A Phase Current

For use with our High Precision Compact Motorized Stages.

Package Contents: Controller, Controller Power Supply, RS-232 Cable, RJ-45 Cable, and Software CD

¿Desea una oferta?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram



×