Edmund Optics® utiliza cookies propias y de terceros para mejorar los servicios técnicos de nuestra página web. ¿Cómo utilizamos las cookies?

  • Mi Cuenta
  •   
Family ID The Family ID is used to identify product family presentations and can be used to quickly access presentations utilizing the search. #3633

TECHSPEC IG6 IR Aspheric Lenses


×
  • Diffraction Limited Performance
  • Ideal for IR Lasers, Thermal Imaging, or FTIR Spectroscopy
  • Higher Uncoated Transmission than Germanium

TECHSPEC® IG6 IR Aspheric Lenses are ideal for use in optical systems designed for performance in the infrared wavelength range. IG6, a germanium-free material comprised of the elements arsenic and selenium, features excellent transmission, low dn/dT (change in refractive index with temperature), and minimal dispersion. These properties ease the development of color-corrected, IR optical systems that are also free from thermal defocusing. TECHSPEC IG6 IR Aspheric Lenses feature a lower index of refraction than comparable Germanium lenses, and are also ideal for use with other infrared components.

Note: Use caution when handling IG6 as it is extremely delicate and can be damaged easily. Do not touch optical surface.

¿Desea una oferta?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram



×