Edmund Optics® utiliza cookies propias y de terceros para mejorar los servicios técnicos de nuestra página web. ¿Cómo utilizamos las cookies?

  • Mi Cuenta
  •   
Family ID The Family ID is used to identify product family presentations and can be used to quickly access presentations utilizing the search. #3184

Empty Wooden Boxes for Lens and Filter Kits


  • Foam-Lined
  • Available for 12.5mm, 25mm, and 50mm Optical Components

Our precision cut, hard-case protective wooden boxes are ideal for storing optical components. Each wooden box includes foam inserts, cut to accept thin or thick 12.5mm, 25mm, or 50mm diameter or square components. Boxes designed for thick optics hold components up to approximately 8mm in thickness. Boxes designed for thin optics hold components up to approximately 5mm in thickness. Each wooden box is constructed of Beachwood and Birchwood materials and includes foam lining, felt feet, and brass hinges and latches.

¿Desea una oferta?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram



×