- Ideal for Redirecting Light in One Axis
- Hollow Design Minimizes Dispersion
- Replaces Solid Roof or Porro Prisms in Optical Assemblies
- ¼-20 Tapped Holes for Easy Mounting
- Excellent Transmission in the UV
- Useful for Surveying and Alignment
- Also Available Unmounted
- Deviates Laser Beam Path from 0.5° - 5.0°
- Ideal for UV to NIR Beam Steering Applications from 250 to 1064nm
- Ideal for High Power Beam Steering Applications
- λ/20 Surface Flatness
- <0.25% Reflection for Nd:YAG Applications
- 5 - 25mm Sizes Available
- λ/20 Surface Flatness
- UV Fused Silica Substrate
- Laser Optic Quality
- Converts Elliptical Beam to Circular
- Anti-Reflection Coated for Common Diode Wavelengths
- Mounted and Unmounted Versions Available
- 355nm, 532nm and 1064nm Options Available
- High Damage Threshold
- Ray Deviation of 90°
- Additional Right Angle Prisms Available
- Incident Light is Reflected Back to the Source
- Hollow Lightweight Design
- No Material Absorption or Chromatic Aberration
- <0.25% Reflection at Design Wavelength
- Coatings Available for HeNe, YAG, and Diode Sources
- Ray Deviation of 90°
- Additional Right Angle Prisms Available
- Incident Light is Reflected Back to the Source
- Useful for Surveying and Alignment
- ¼-20 Tapped Holes for Easy Mounting
- Also Available Unmounted
- Incident Light is Reflected Back to the Source
- Down to 3 Arcsecond Beam Deviation
- Useful for Surveying and Alignment
- Also Available Mounted
- Compact, Robust Mount for Beam Steering Applications Using Risley Prism Pairs
- Manually Steer a Beam to any Angle up to ±2 Times the Individual Prism Deviation Angle
- Optimized for Prisms with Wedge Angles Ranging from 0 to 26 Degrees
- Mount Can be Used with Either a Single or Pair of Wedge Prisms
- Polished at Brewster’s Angle to Minimize Reflection Loss
- Use Intracavity for Dispersion Compensation
- Use Extracavity to Manipulate Pulse Characteristics
- Incident Light is Reflected Back to the Source
- Excellent Transmission in UV
- Useful for Surveying and Alignment
- Additional Corner Cube Retroreflectors Available
- Ideal for Beam Steering
- 0.5° - 15° Beam Deviation Options
- Available Uncoated or Anti-Reflection Coated
- Anamorphic Prism Pair Also Available