Reticle cannot and should not be removed or replaced.
Product Family Description
40X and 100X Models, Include 10X Eyepiece
Inch/Metric Reticle
Rack and Pinion Focusing
For quick and precise measurements in laboratories, workshops and assembly lines. Features a dual scale reticle graduated in both inches and millimeters. A turn of the eyepiece brings the reticle into sharp focus. Vertical adjustment knob sharpens the subject image. Includes a fully vertically adjustable battery operated penlight illuminator, which can be removed for use elsewhere. Scope has cutaway opening at base for subject manipulation.
Note: Reticle cannot and should not be removed or replaced.