TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Top Seller
Right Angle Mirrors
×
Reflects Light at 90°
Ideal for System Alignment
Enhanced Aluminum, Protected Gold, and Protected Silver Coatings
Can't find what you need?
From fast modifications to stock optics to custom designs, we can help you take your optical system from design to prototype to volume production. Contact us to get started today.
TECHSPEC® Right Angle Mirrors are available with enhanced aluminum, protected gold, or protected silver coatings. These coatings allow for improved handling of the component, increased durability of the metal coating, and protection from oxidation with little impact on the performance of the metal coating. The mirrors are designed with an N-BK7 substrate. Right angle mirrors reflect incident light at 90°, are easily mounted, and are crucial in many optical systems. TECHSPEC® Right Angle Mirrors are ideal for applications requiring precision alignment and high performance.