12" Diameter, Parabolic Reflector

×
Stock #53-875 3-4 days
×
- +
€63,00
Qty 1-10
€63,00
Qty 11+
€56,70
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Get Product Downloads
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Aluminum
Diameter (inches):
12.0
Diameter (mm):
304.80
Effective Focal Length EFL (inches):
3.0
Effective Focal Length EFL (mm):
76.20
Radius of Curvature (mm):
152.40
Coating:
Uncoated
Coating Type:
Uncoated
Center Hole Diameter (inches):
0.75
Height (mm):
72.39
Thickness (inches):
0.04
Thickness (mm):
1.02
Type:
Parabolic Mirror
Weight (kg):
0.267

Regulatory Compliance

RoHS 2015:
Reach 219:
Certificate of Conformance:

Product Family Description

  • Ideal for Light Collection Applications
  • Features Center Hole and Mounting Rim
  • 12", 18", 24" Diameters Offered

Large Parabolic Reflectors are ideal for a wide variety of light collection applications. Applications for these reflectors include solar energy collectors (solar furnaces), directional microphones, and detector systems. Each precision polished reflector is made from 0.04" thick aluminum and features a center hole and mounting rim. Large Parabolic Reflectors are uncoated. These reflectors are offered in 12", 18", and 24" diameters.