From fast modifications to stock optics to custom designs, we can help you take your optical system from design to prototype to volume production. Contact us to get started today.
Get Product Downloads
Beam Deviation (arcsec):
3
Coating:
Aluminum with protective overcoat
Diameter (mm):
50.80 +0.00/-0.10
Substrate:
Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Reflective Surfaces:
Ravg>85% FROM 400-700nm, @ 45° AOI
Ray Deviation (°):
180
Wavelength Range (nm):
400 - 700
Surface Flatness (P-V):
λ/10
Damage Threshold, Reference:
Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
Corner cube retroreflectors are designed to reflect any ray or beam entering the prism face, regardless of the orientation of the prism, back onto itself. A mirror will only do that at the normal angle of incidence. As a result, corner cube retroreflectors are ideal where precision alignment is difficult or time-consuming. They feature three total internal reflections and will function even at very large angles of incidence. TECHSPEC® UV Fused Silica Corner Cube Retroreflectors are made from UV Fused Silica which features low thermal expansion and excellent transmission throughout the UV, VIS, and NIR spectral ranges.
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023 | Edmund Optics, Ltd Unit 1, Opus Avenue, Nether Poppleton, York, YO26 6BL, UK
California Consumer Privacy Act (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act