60mm sq - Rectangular Bar Clamp

×
Stock #54-995 Contact Us
×
- +
€116,00
Qty 1-9
€116,00
Qty 10+
€104,40
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Get Product Downloads
Type:
Fixed
Type of Optics:
Square or Rectangular
Size of Compatible Optics (mm):
5.0 - 60.0
Construction:
Black Anodized Aluminum, Stainless Steel Post
Note:
Available in Quick Start Kit: #17-529
Compatible Post:
M6 x 1.0
Edge Thickness of Compatible Optics (mm):
12.0 (Max.)

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Family Description

  • Black Anodized Aluminum
  • M6 x 1.0 Mounting Thread
  • Posts and Post Holders Required for Mounting

Metric Rectangular Optic Mounts have a bar-type design with non-marring mounting surfaces, making it ideal for rectangular optics such as filters and mirrors, as well as cylindrical lenses. The mounts are available in 25 or 60mm sq for rectangular or square optics. They are compatible with a M6 x 1.0 mounting thread. Metric Rectangular Optic Mounts are constructed of black anodized aluminum with a stainless-steel post. Posts and Post Holders are required for mounting to a breadboard.

Technical Information

 
A B C D E F G H Stock No.
30 25 40 48 12 10 1.0 8.5 #54-994
60 60 85 95 14 15 1.5 12 #54-995