eo_logo
  • Country/Region
  • cart   
 
See all 17 Products in Family

34.70mm Diameter, Multi Gauge, Contact Reticle

Multi Gauge

Multi Gauge

Stock #62-265 Clearance
×
€67.00
Qty 1-4
€67.00
Qty 5+
€60.00
Volume Pricing
Request Quote
Angle Tolerance (arcsec):
±1
Diameter (mm):
34.70 ±0.125
Line Thickness (μm):
25.00
Surface Quality:
60-40
Thickness (mm):
1.50
Thickness Tolerance (mm):
±0.10
Line to Line Accuracy (μm):
±2
Centering (mm):
0.25
Line Thickness Tolerance (μm):
±13
Surface Flatness:
3 - 4λ

Regulatory Compliance

RoHS 2015:
Reach 209:

Product Description

0.3" x 0.4"grid in 0.025" squares.
Two Horizontal Scales; 0.4" with 0.005" divisions, and 20mm with 0.1mm divisions.
Angle scale 0° to 90° in 1° increments.
Radius scale 1-10mm.
Nine circles from 0.1mm to 3mm diameter.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin


×