Edmund Optics® utiliza cookies propias y de terceros para mejorar los servicios técnicos de nuestra página web. ¿Cómo utilizamos las cookies?

  • Seleccione País
  •   
 
Visualizar los 20 productos de esta familia.

TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
532nm CWL, 25mm Dia, 3.0 FWHM, Hard Coated Laser Clean-Up Filter

Stock #68-875
€325,00
×
Cant. 1-5
€325,00
Cant. 6
€260,00
Precio por Volumen
Pida una Oferta
Diameter (mm):
25.00 +0.0/-0.1
Center Wavelength CWL (nm):
532.00
Design Wavelength DWL (nm):
532
Full Width-Half Max FWHM (nm):
3.00
Full Width-Half Max FWHM Tolerance (nm):
±1.0
Minimum Transmission (%):
>80
Optical Density OD:
≥4.0
Coating:
Hard Coated
Blocking Wavelength Range (nm):
400 - 527 & 537 - 700
Clear Aperture (%):
>90
Surface Quality:
60-40
Angle of Incidence (°):
0.00
Angle of Incidence Tolerance (°):
±5.0
Mount Thickness (mm):
3.5
Parallelism (arcsec):
<30
Substrate:
Thickness Tolerance (mm):
±0.1
Transmitted Wavefront, RMS:
λ/4
Type:
Bandpass Filter

Regulatory Compliance

Product Family Description

  • Narrow Bandwidths for Gas and Solid State Lasers
  • Broad Bandwidths for Diode Laser Clean-Up
  • High Transmission, Deep Blocking

TECHSPEC® Hard Coated Laser Clean-Up Filters provide high transmission of designated wavelengths with deep blocking of unwanted wavelengths. Designed for use with high performance laser systems, TECHSPEC Hard Coated Laser Clean-Up Filters feature hard, durable coatings on a single substrate to ensure reliable performance over extended lifetimes. Optical filters with narrow bandwidths of 3 – 5nm are ideal for eliminating noisy spontaneous emission from laser sources, while filters with broad bandwidths are designed for use with diode wavelengths to eliminate background noise when detecting the laser source in order to improve the system’s signal-to-noise ratio. TECHSPEC Hard Coated Laser Clean-Up Filters feature maximum blocking within a few nanometers of the laser wavelength, making these laser filters ideal for the most demanding laser-based instrumentation or applications.

Laser Optics

¿Desea una oferta? Inserte un número de producto para recibir una oferta en solamente dos etapas.

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram



×