• Seleccione País
  •   
 
Visualizar los 6 productos de esta familia.

5.3MP Color USB 3.0 Camera w/ μScope Standard Software and Cable

Stock #89-857
€2.495,00
Cant. 1
€2.495,00
Precio por Volumen
Pida una Oferta
Model Number:
PL-D685CU-KIT
Camera Sensor Format:
1"
Resolution (MegaPixels):
5.30
Pixels (H x V):
2,595 x 2,048
Type:
Color Camera
Camera Family:
PL-D
Dimensions (mm):
38.50 x 55 x 31.10
Exposure Control:
Freely Programmable
Frame Rate (fps):
75.00
Imaging Device:
ON Semi VITA 5000
Manufacturer:
PixeLINK®
Mount:
C-Mount
Operating System:
Software Driver: Windows 64 bit
Operating Temperature (°C):
0 to +50
Pixel Size, H x V (μm):
4.8 x 4.8
Power Requirement:
Via USB 3.0 interface
Type of Sensor:
Progressive Scan CMOS
Video Output:
USB 3.0

Regulatory Compliance

Descripción de Producto

μScope standard microscopy software and USB 3.0 cable are included.

¿Desea una oferta? Inserte un número de producto para recibir una oferta en solamente dos etapas.

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram



×