eo_logo
  • Country/Region
  • cart   
 
See all 220 Products in Family
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

5mm Dia x 50mm FL MgF2 Coated, Illumination Grade PCX Cylinder Lens

Stock #47-762
€105.50
×
Qty 1-5
€105.50
Qty 6+
€84.50
Volume Pricing
Request Quote
Diameter (mm):
5.00
Dimensional Tolerance (mm):
+0.0/-0.2
Effective Focal Length EFL (mm):
50.00
Back Focal Length BFL (mm):
49.34
Center Thickness CT (mm):
1.00
Center Thickness Tolerance (mm):
±0.1
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Coating:
MgF2 (400-700nm)
Coating Specification:
Ravg ≤1.75% @ 400 - 700nm
Edge Thickness ET (mm):
0.88
f/#:
10
Focal Length Tolerance (%):
±3
Numerical Aperture NA:
0.05
Radius R1 (mm):
25.80
Surface Quality:
60-40
Tilt Tolerance (mm):
±0.1 over H
Type:
Cylinder Lens, Plano-Convex
Typical Applications:
10 J/cm2 @ 532nm, 10ns
Wavelength Range (nm):
400 - 700
Wedge Tolerance (arcmin):
15.00

Regulatory Compliance

RoHS 2015:
REACH 201:

Product Family Description

  • N-BK7 Substrate for Broadband Performance
  • Cost-Effective for OEM Integration
  • Multiple Coating Options Available

TECHSPEC® Illumination Grade PCX Cylinder Lenses are similar to Plano-Convex (PCX) lenses in profile, but include a portion of a cylinder instead of a sphere. These lenses focus light in one dimension and can transform a point of light into a line. TECHSPEC Illumination Grade PCX Cylinder Lenses are available in circular and rectangular versions, along with multiple coating options. Cylinder lenses are ideal for line projection in machine vision applications or guidance systems.

Note: For negative focal length cylinder lenses, see our TECHSPEC Illumination Grade PCV Cylinder Lenses.

Laser Optics

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin


×