Edmund Optics® utiliza cookies propias y de terceros para mejorar los servicios técnicos de nuestra página web. ¿Cómo utilizamos las cookies?

  • Mi Cuenta
  •   
Visualizar los 38 productos de esta familia.

BFLY-PGE-13H2M/C-CS 1/3" Blackfly® PoE GigE Color Camera

Stock #34-508
€325,00
Cant. 1
€325,00
Precio por Volumen
Pida una Oferta
Model Number:
BFLY-PGE-13H2C-CS
Camera Sensor Format:
1/3"
Resolution (MegaPixels):
1.3
Pixels (H x V):
1288 x 964
Type:
Color Camera
Camera Family:
Blackfly®
Connector:
GigE/PoE with Screw Locks
Dimensions (mm):
29 x 29 x 30
Electronic Shutter:
0.049 ms to 32 s
Frame Rate (fps):
30
Image Buffer:
16MB frame buffer
Imaging Device:
Sharp RJ33J3CA3DE
Manufacturer:
FLIR
Memory (KB):
512 KB non-volatile Flash memory
Mount:
CS-Mount
Operating Temperature (°C):
0 to +45
Pixel Depth:
8, 12, 16 and 24-bit digital data
Pixel Size, H x V (μm):
3.75 x 3.75
Storage Temperature (°C):
-30 to +60
Synchronization:
External or Via Software
Transfer Speed (Mbit/s):
10/100/1000
Type of Sensor:
Progressive Scan CCD
Type of Shutter:
Global
Video Output:
GigE
Weight (g):
36.00

Regulatory Compliance

Product Family Description

  • Ultra-Compact Design
  • Power over Ethernet (PoE) for Maximum Flexibility
  • Includes Image Capture Software and SDK

FLIR Blackfly® PoE GigE Cameras are lightweight, cost effective solutions for space-sensitive imaging applications. FLIR Blackfly® PoE GigE Cameras have a variety of features that are ideal for integration into machine vision systems including a 16MB image buffer in addition to on-camera imaging processing. These GigE Vision standard compliant cameras include capture software and SDK, and are compatible with Windows and Linux systems.

Note: Two GigE cables are required if using the PoE injector. Use (#03-618) 5mm Spacer to convert CS-Mount Cameras to C-Mount. Software available for download. FLIR was previously known as Point Grey.

¿Desea una oferta?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram



×