eo_logo
  • Country/Region
  • cart   
 
See all 2 Products in Family
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

IG6 Aspheric Lens 50mm Dia. x 25mm FL, Uncoated

Stock #88-262
€795.00
×
Qty 1+
€795.00
Volume Pricing
Request Quote
Diameter (mm):
50.00 +0.0/-0.1
Effective Focal Length EFL (mm):
25.00 @ 4000nm
Numerical Aperture NA:
1.00
Back Focal Length BFL (mm):
22.2
Center Thickness CT (mm):
8.00 0.1
Coating:
Uncoated
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
IG6 (As40Se60)
Clear Aperture CA (mm):
45
Asphere Figure Error (μm RMS):
0.1
Surface Accuracy, P-V (μm):
0.3
Surface Quality:
60-40
Edge Thickness ET (mm):
1.83
Centering (arcmin):
≤5
Bevel:
Protective bevel as needed
f/#:
0.5
Density (g/cm3):
4.63
Edges:
Diamond Turned
Index of Refraction nd @ 4μm:
2.795
Operating Temperature (°C):
Maximum: 185
Shape of Back Surface:
Plano
Thermo-optic coefficient dn/dT:
35 x 10-6/K @ 3.4μm
41 x 10-6/K @ 10.6μm
Wavelength Range (nm):
900 - 13000
Conjugate Distance:
Infinite

Regulatory Compliance

Reach 174:
RoHS 2015:

Product Description

Use caution when handling IG6 as it is extremely delicate and can be damaged easily. Do not touch optical surface.
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin


×