Edmund Optics® utiliza cookies propias y de terceros para mejorar los servicios técnicos de nuestra página web. ¿Cómo utilizamos las cookies?

  • Mi Cuenta
  •   
 
Visualizar los 32 productos de esta familia.

Infrared Asphere 0.71NA, 3mm FL, 1.8-3.0μm AR Coated

Stock #88-074
€320,00
Cant. 1-10
€320,00
Cant. 11
€288,00
Precio por Volumen
Pida una Oferta
Numerical Aperture NA:
0.71
Diameter (mm):
6.50 ±0.015
Effective Focal Length EFL (mm):
3.00
Clear Aperture CA (mm):
5.00
Coating:
BBAR (1800-3000nm)
Surface Quality:
80-50
Center Thickness CT (mm):
2.62
Working Distance (mm):
2.35
Substrate:
Black Diamond™ BD-2 (Ge28Sb12Se60)
Coating Specification:
Ravg <1.0% @ 1.8 - 3.0μm
f/#:
0.7
Type:
Aspheric Lens
Wavelength Range (nm):
1800 - 3000
Index of Refraction nd @ 4μm:
2.6210
Index of Refraction nd @ 14μm:
2.5843
Index of Refraction nd @ 10μm:
2.6023
Index of Refraction nd @ 5μm:
2.6173
Transformation Temperature (°C):
285.00
Coefficient of Thermal Expansion CTE (10-6/°C):
14.00
Density (g/cm3):
4.68
Thermo-optic coefficient dn/dT:
70 x 10-6/°C from -40° to +80°C (5 - 14 μm)

Regulatory Compliance

Product Family Description

  • Wavelength Range of 1 - 14μm
  • Variety of Coating Options
  • Mounted and Unmounted Versions

Our infrared aspheric lenses are ideal for a variety of mid-wave and long-wave infrared applications. The low-cost, molded design offers several key benefits over Germanium substrate aspheres. With a dn/dT and CTE significantly less than that of Germanium, our lenses feature a smaller change in focal length as a function of temperature change. And, with a higher operating temperature than Germanium (which suffers 20 – 30% transmission loss at 100°C), our lenses can be used in applications that were not previously possible with Germanium.

The Mid-Wave and Long-Wave Infrared (IR) Aspheric Lenses are available with a variety of coating options. For custom requirements, including custom coatings, custom designs, or adding diffractive features to the aspheric surface, please contact our Sales Department.

¿Desea una oferta? Inserte un número de producto para recibir una oferta en solamente dos etapas.

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram



×