C-Mount Light Guide Mounting Adapter

Light Guide Mounting Adapter

Light Guide Mounting Adapter C-Mount Light guide adapter with Light Guide
×
Stock #53-047 In Stock
×
- +
€35,20
Qty 1-4
€35,20
Qty 5+
€31,30
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Get Product Downloads
Inner Diameter (mm):
25.4
Total Length (mm):
19.25
Type of Optics:
Fiber Light Guide
Outer Diameter (mm):
29.85
Type:
Tube Mount
Type of Illumination:
Accessory
Thread Type:
C-Mount
Function:
Optic Mount (Fixed)
Extension Length (mm):
15.0

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Adapt Light Guides to Optical Components
  • C-Mount and T-Mount Versions Available
  • Articulating Arm Package Available

These optional Light Guide Mounting Adapters make mounting and integration easy. The versatile mounting adapter is used in some of our machine vision lens assemblies. It connects on one side to fiber optic light guides, using the matching fiber optic adapter, and is secured via a thumb screw. The opposite side features a C-Mount or T-Mount male thread for easy integration with our C-Mount and T-Mount components. Our Articulating Arm Package also provides convenient, adjustable mounting. It includes one 3" long shaft, two knuckle ball-joints with ¼-20 threaded studs, and a ring clamp.

C-Mount Dimensions
C-Mount Dimensions