12mm FL Ultra High Resolution Fixed Focal Length Lenses

#68-684

#68-684 #68-681
×
Stock #68-683 3-4 days
×
Similar Products
×
- +
€1.590,00
Qty 1+
€1.590,00
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Get Product Downloads
Field of View @ Min Working Distance (mm):
58.4
Iris Option:
Variable
Length (mm):
52.50
Horizontal Field of View, 1/2" Sensor:
58.4mm - 28.9°
Filter Thread:
M25.5 x 0.50
Maximum Diameter (mm):
33.0
Weight (g):
105.00
Maximum Image Circle (mm):
11.00
Type:
Fixed Focal Length Lens
Focal Length FL (mm):
12.00
Maximum Sensor Format:
2/3"
Working Distance (mm):
100 - ∞
Mount:
C-Mount
Aperture (f/#):
f/1.8 - f/11
Maximum Distortion (%):
<-0.12%
Lens Wavelength Range:
VIS

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Family Description

  • 2/3", C-Mount Lens
  • Up to 10 MegaPixels, 2.4µm Pixel Size Sensors
  • Spectral Range of 400 - 1000nm
  • 8mm to 50mm Focal Lengths

Ultra High Resolution Fixed Focal Length Lenses are designed to provide 10 MegaPixel resolution on axis. These lenses have a spectral range of 400 to 1000nm. Through the use of a floating focus and aspheric lens elements, these high-resolution lenses are able to maintain excellent performance from 100mm to infinity. Ultra High Resolution Fixed Focal Length Lenses feature locking focus, iris rings, and a front filter thread to allow the use of standard optical filters for increased versatility. The lenses are available in 7 focal length options and feature very low distortion.