From fast modifications to stock optics to custom designs, we can help you take your optical system from design to prototype to volume production. Contact us to get started today.
Get Product Downloads
Abbe Number (vd):
57.00
Dimensions (mm):
101.60 x 127.00
Dimensions (inches):
4.00 x 5.00
Thickness (mm):
1.50 ±0.15
Coating:
Uncoated
Density (g/cm3):
1.320
Index of Refraction nd:
1.501
Operating Temperature (°C):
100 Continuous, 130 for 1 hour
Substrate:
Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Higher Transmission than Similar Transparent Plastics
Clear Optical Cast Plastic Windows are a lightweight and durable option compared to a glass alternative. These windows have a high transmission and low haze, have 25 - 50 times greater abrasion resistance, and are resistant to all types of chemicals and solvents (acetone, acids, alkali and alcohols). Due to their construction, these windows are able to be drilled using a carbide bit for various mounting needs. Clear Optical Cast Plastic Windows are uncoated, and are available in circular, rectangular, and square options.