Amici Roof Prisms
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Ray Deviation of 90°
- Right Handed Image
- 6 Arcsecond Resolution
- Roof Surfaces Available Uncoated or Silver Coated
Dove Prisms
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Image Rotation of 180°
- Left Handed Image
- Ideal for Rotation or Displaced Retroreflection
Half-Penta Prisms
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Deviates Line of Sight by 45°
- Combine with Schmidt Prism to Create Schmidt-Pechan Prism
- Penta Prisms Also Available
Schmidt-Pechan Prisms
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Provides Inline Image Rotation of 180°
- Compact Design for OEM Integration
- Air Spaced for Optimal Performance
Schmidt Prisms
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Ray Deviation of 45°
- Right Handed Image
- 5 Arcsecond Roof Angle Tolerance
- Combine with Half-Penta Prism to Create Schmidt-Pechan Prism