New
Olympus Long Working Distance Plan Semi Apochromatic Objectives
Olympus Long Working Distance Plan Semi Apochromatic Objectives
- Long Working Distances to Image Through Dishes, Bottles, or Slides
- Correction Collars to Precisely Adjust Working Distance
- Ideal for Inverted Microscope Configurations
New
Olympus Plan Achromatic Near-Infrared Objectives
Olympus Plan Achromatic Near-Infrared Objectives
- Long Working Distances to Reduce Risk of Specimen Damage
- Correction Collars to Adjust for Specimen Thickness
- Ideal for Silicon Wafer Inspection
New
Olympus PLN Phase Contrast Objectives
Olympus PLN Phase Contrast Objectives
- Flat-Field Plan Achromat Design for Sharp, Distortion-Free Images
- Precision Phase Ring Matching (Ph1, Ph2, Ph3) For Optimal Contrast
- Available In Multiple Magnifications (10X, 20X, 40X) Plus A 100X Oil Immersion Option
- Optimized For the UIS2 Optical System, Ensuring Seamless Integration with Olympus CX43
New
Olympus High Resolution TIRF Plan Apochromat Objectives
Olympus High Resolution TIRF Plan Apochromat Objectives
- The First Plan-Corrected Apochromat Objectives with NA of 1.50
- Ideal for Total Internal Reflection Fluorescence (TIRF) & Super‑Resolution Applications
- Enhanced Image Flatness, Light Throughput, and Chromatic Correction
Olympus X-Line Extended Apochromat Infinity Corrected Objectives
Top Seller
- High Numerical Aperture (NA) up to 1.45
- Chromatic Aberration Correction from 400 - 1000nm
- Uniform Image Flatness over Large FOVs
Olympus Plan Fluorite Objectives
- Ideal for Brightfield, Darkfield, DIC, Fluorescence, or Polarization Microscopy
- Excellent Transmission in the UV
- High Numerical Apertures and Oil Immersion Options Available
- Additional Olympus Infinity Corrected Objectives Available
Olympus Water Immersion Objectives
- Water Immersion Objectives with Excellent DIC and Fluorescence
- Displays Flat Images From High Transmission Factors up to the Near-Infrared Region of the Spectrum
- Ideal for Fluorescence Imaging of Tissue and Specimens, such as Brain Tissue
- Magnification Ranges from 10X to 60X
Olympus Tube Lenses and Accessories
Top Seller
- Empty Filter Cube and Fluorescence Filter Pre-Mounted Version Available
- Wide Field and Single Port Tube Lenses
- Low Auto Fluorescence Immersion Oil for High NA Objectives
- C-Mount, T-Mount Adapters and Camera Coupler for System Integration
Olympus M Plan Fluorite Semi Apochromat Infinity Corrected Objectives
Top Seller
- Ideal for Brightfield, DIC, Fluorescence, or Polarization Microscopy
- Long Working Distances Reduce Risk of Specimen Damage
- Excellent Transmission from 400 – 700nm
- Additional Olympus Infinity Corrected Objectives Available
Olympus Plan Achromatic Objectives
- Ideal for Brightfield, Darkfield, or Fluorescence Microscopy
- Excellent Price-to-Performance Ratio
- Suitable for Introductory and Advanced Optical Microscopy Applications
- Additional Olympus Infinity Corrected Objectives Available
Olympus Super Long WD M Plan Achromat Infinity Corrected Objectives
- Ideal for Brightfield Microscopy
- Ultra-Long Working Distances Reduce Risk of Specimen Damage
- Over 90% Transmission from 400 – 700nm
- Additional Olympus Infinity Corrected Objectives Available
Pre-Mounted Fluorescence Filter Cube Sets
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Ensure Proper Alignment of Filter Sets
- Easily Adapt to Common Microscopes
- Available in a Variety of Wavelengths
- Unmounted TECHSPEC® Fluorescence Filter Kits Also Available
New
Olympus M Plan Achromatic Objectives
Olympus M Plan Achromatic Objectives
- Ideal for Transmitted or Reflected Brightfield Microscopy
- Produce Flat Images Up to Field Number (F.N.) 22
- Excellent Price-to-Performance Ratio
- Additional Olympus Infinity Corrected Objectives Available
New
Olympus WLI Infinity Corrected Interferometry Objectives
Olympus WLI Infinity Corrected Interferometry Objectives
- Combines High Numerical Aperture and Broad Field of View
- Thermal Compensation & Stability Features
- Suitable for 3D Surface Metrology and Profilometry
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023 | Edmund Optics, Ltd Unit 1, Opus Avenue, Nether Poppleton, York, YO26 6BL, UK
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act
The FUTURE Depends On Optics®